Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Equivalent dynamic bearing load

For split cylindrical roller bearings operating under purely radial load

P = b Fr
Values of factor b, which takes into consideration the mode of operation of the machine and the requirements regarding smooth running, will be found in table.
SKF logo