Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Split cylindrical roller bearings

SKF Cooper split bearings
Split cylindrical roller bearings are intended primarily for bearing arrangements which are difficult to access or for cranked shafts. It is advantageous to use them in all cases where the maintenance or replacement of non-split bearings would require considerable extra time-consuming effort and would cause long and expensive or even inadmissible machine downtime. Some common applications for split cylindrical roller bearings are cold tube rolling mill (Pilger mill) crankshafts, bucket wheel excavators, conveyor pulleys, rolling mill drive spindles as well as large critical ventilation installations.
SKF now offer a full range of SKF Cooper split cylindrical roller bearings and SKF Cooper split bearing units (including housings). Please visit SKF Cooper for further data
SKF logo