Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Internal clearance

SKF split cylindrical roller bearings are produced as standard with Normal radial internal clearance. The values correspond to ISO 5753:1991 and are given in the product tables.
The axial internal clearance of the double row bearings is at least 0,5 mm.
SKF logo