Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Misalignment

SKF split single and double row cylindrical roller bearings have a "logarithmic" contact profile in the roller raceway contact which ensures a favourable stress distribution and enables minor angular misalignments of up to 2 minutes of arc to be tolerated in the double row bearings.
SKF logo