Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Design considerations

Table 1 provides tolerance classes for the housing bore and shaft to obtain suitable fits and an appropriate operating clearance for alignment needle roller bearings with or without an inner ring.

For additional information about raceways, refer to Raceways on shafts and in housings.

For additional general information, refer to Bearing interfaces.

SKF logo