Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Alignment needle roller bearings

SKF alignment needle roller bearings have an outer ring with a sphered (convex) outside surface. Two polymer seating rings with a sphered (concave) inside surface are encased in a drawn sheet steel sleeve and fitted over the outer ring.

Bearing features

  • Accommodate static misalignment
    Alignment needle roller bearings are self-aligning up to 3° of static misalignment.
  • Low cross section
    In applications where less space is available, alignment needle roller bearings offer a compact solution.
  • High carrying capacity
    Owing to their large number of rollers, alignment needle roller bearings have a high load carrying capacity.
SKF logo