Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Loads

Minimum load

For additional
information
Requisite minimum load
Frm = 0,02 C

Perform calculations
Equivalent dynamic bearing load

For additional
information
Equivalent dynamic bearing load, P
P = Fr
Equivalent static bearing load

For additional
information
Equivalent static load
P0 = Fr

Symbols

Cbasic dynamic load rating [kN] (→ product tables)
Frradial load [kN]
Frm  minimum radial load [kN]
Pequivalent dynamic bearing load [kN]
P0equivalent static bearing load [kN]
SKF logo