Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Permissible speed

The speed ratings in the product tables indicate:
  • the reference speed, which enables a quick assessment of the speed capabilities from a thermal frame of reference
  • the limiting speed, which is a mechanical limit that should not be exceeded unless the bearing design and the application are adapted for higher speeds

For additional information, refer to Operating temperature and speed.

Perform calculations
SKF logo