Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Tolerance tables

The actual tolerances are listed in the following tables:
  • Normal tolerances for radial bearings, except tapered roller bearings (table 1)
  • P6 class tolerances for radial bearings, except tapered roller bearings (table 2)
  • P5 class tolerances for radial bearings, except tapered roller bearings (table 3)
  • Normal and CL7C class tolerances for metric tapered roller bearings (table 4)
  • CLN class tolerances for metric tapered roller bearings (table 5)
  • P5 class tolerances for metric tapered roller bearings (table 6)
  • Normal tolerances for inch radial bearings, except tapered roller bearings (table 7)
  • Tolerances for inch tapered roller bearings (table 8)
  • Tolerances for thrust bearings (table 9)
  • Normal, P6 and P5 class tolerances for tapered bore, taper 1:12 (table 10)
  • Normal tolerances for tapered bore, taper 1:30 (table 11)
Where standardized, the values are in accordance with ISO 492:2014, ISO 199:2014 and ANSI/ABMA Std. 19.2-2013.
SKF logo