Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Tolerances for total radial run-out

Depending on the application requirements, the total radial run-out tolerances as defined in ISO 1101:2012 should be one to two IT grades tighter than the prescribed dimensional tolerance. ISO 1101 defines the total radial run-out tolerance as a difference in radii of two coaxial cylinders. For example, if the specifications require a shaft seat in accordance with a tolerance class m6 , the total radial run-out should be IT5 or IT4. The tolerance value t3 for total radial run-out is obtained for an assumed shaft diameter of 150 mm from t3 = IT5/2 = 18/2 = 9 μm (difference in radii). Guideline values for the tolerances for total radial run-out are listed in table 1.
When bearings are to be mounted on adapter or withdrawal sleeves, the total radial run-out of the sleeve seat should be IT5/2 for tolerance class h9 (table 2).
SKF logo