Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Rolling frictional moment

The rolling frictional moment can be calculated using

Mrrφish φrs Grr (ν n)0,6

Mrr =rolling frictional moment
=inlet shear heating reduction factor
φrs =kinematic replenishment/starvation reduction factor
Grr =variable (table 1) depending on:
  • the bearing type
  • the bearing mean diameter dm [mm] = 0,5 (d + D)
  • the radial load Fr [N]
  • the axial load Fa [N]
=rotational speed [r/min]
ν =kinematic viscosity at operating temperature of the oil or the base oil viscosity of the grease [mm2/s]
The formulae provided under the Friction section lead to rather complex calculations. Therefore, SKF strongly recommends calculating the frictional moment using the SKF Bearing Calculator.
SKF logo