Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Oil lubrication

Oil is generally used to lubricate rolling bearings when:
  • high speeds or operating temperatures preclude the use of grease
  • excessive heat has to be removed from the bearing position
  • adjacent components (gears etc.) are lubricated with oil
To extend bearing service life, all methods of bearing lubrication that use clean oil are acceptable. These include:
  • the circulating oil lubrication method
  • the oil jet method
  • the oil-air method
When using the circulating oil or oil-air method, adequately dimensioned ducts should be provided so that oil flowing from the bearing can leave the arrangement.
SKF logo