Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Design

As already mentioned, SKF split spherical roller bearings are based for the most part on non-split bearings of standard design. Consequently they represent state-of-the-art engineering. All the split bearings have a cylindrical bore and an annular groove and lubrication holes in the outer ring to facilitate efficient lubrication. The joins of the inner ring are at an angle to the bearing axis in order to guarantee uninterrupted overrolling of the join. The bearing rings and cage are divided in the middle and the ring halves are held together either by screws or by clamping rings.

BSR.1 design

Inner ring halves screwed together. Two integral retaining flanges. Split inner ring centred machined brass cage (fig 1).

BSR.2 design

Inner ring with two integral retaining flanges. Loose split clamping rings. Split inner ring centred machined brass cage (fig 2).

BSR.3 design

Inner ring with two integral retaining flanges. Loose split clamping rings. Split machined pin-type cage of steel (fig 3).
SKF logo