Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Dimensions

The dimensions of split spherical roller bearings have not been standardized. However, the bore and outside diameters of the standard bearings on which the split bearings are based do conform to ISO 15:1998.
SKF logo