Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Misalignment

Split spherical roller bearings are self-aligning and permit angular misalignments of the shaft relative to the housing of some 1 to 1,5°.
SKF logo