Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Tolerances

SKF split spherical roller bearings are produced to Normal tolerances except for the tolerances of the bore diameter and inner ring width. The normal tolerances are in accordance with those specified in ISO 492:2002.
SKF logo