Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


The dimensions of double row tapered roller bearings are not standardized by ISO. The dimensions of most of the inch bearings are in accordance with AFBMA Standard 19-1974 (ANSI B3.19-1975). However, this standard has now been withdrawn.
SKF logo