Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Influence of operating temperature on bearing material

SKF double row tapered roller bearings are subjected to a special heat treatment so that they may be operated at temperatures up to +150 °C without any inadmissible dimensional changes occurring.
SKF logo