Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Bearing data

Dimension
standards

Not standardized

  • bore and outside diameter of many metric bearings
    → diameter series 9 or 0 (ISO 15)
  • cones and cups dimensions of many inch bearings
    → AFBMA Standard 19 (ANSI B3.19);
    ANSI/ABMA Standard 19.2 has replaced the above standard, but does not include dimensions.
Tolerances

For additional
information
Tolerances

Normal dimensional tolerances:

  • metric bearings: ISO 492 (table 1)
  • inch bearings: ANSI/ABMA Standard 19.2 (table 2)
Internal
clearance


For additional
information
Internal clearance

Basic design bearings:

  • delivered as ready-to-mount bearing units with an axial internal clearance adapted to the actual application
  • bearing components should be arranged in the prescribed order and may not be interchanged with components of another bearing


All SKF Explorer bearings (→ SKF Explorer bearings):

  • mean value of the axial internal clearance expressed in μm is identified by the designation suffix C followed by a three- or four-digit number
    (for clearance values not listed in the product tables, contact SKF)
Permissible
misalignment

Angular misalignment between the inner and outer rings produces moment loads in the bearing. Any misalignment increases bearing noise and reduces bearing service life.

Where misalignment cannot be avoided, contact the SKF application engineering service.

SKF logo