Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Bearings of the TQI configuration

Bearings of the TQI design have two paired rows of rollers arranged back-to-back (fig 1). Their use is limited, being primarily where high stiffness is required and considerable tilting moments have to be accommodated. The bearings are generally mounted with an interference fit on the roll necks and therefore often have a tapered bore. The bearings are also used for the vertical rolls of universal mills; in this case the outer rings are mounted with an interference fit in the chocks and the inner rings have a loose fit on their seat.
Because of their limited application, only a few sizes and designs are produced by SKF. The designs described in the following and shown in the product tables belong to the SKF standard manufacturing programme.

TQIN design

Bearing with two single row inner rings and one double row inner ring with roller and cage assemblies. Steel window-type cages and four single row outer rings (fig 2).

TQI design

Bearing with two single row inner rings and one double row inner ring with roller and cage assemblies. Steel window-type cages and two double row outer rings with an intermediate ring between them (fig 3).

TQI.1 design

Bearing with two single row inner rings and one double row inner ring with roller and cage assemblies. Pierced rollers and pin-type cages of steel. Two double row outer rings with an intermediate ring between them (fig 4).

TQIT design

Bearing with two single row inner rings and one double row inner ring with tapered bore (taper 1:12 or 1:30) with roller and cage assemblies. Steel window-type cages and two double row outer rings with an intermediate ring between them (fig 5). Bearings with a tapered bore are used when an interference fit is required for the inner rings on the roll neck, e.g. when rolling speeds are high.
SKF logo