Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Comparative load ratings

For rolling mill applications, load ratings are typically not calculated according to ISO 281:2007 but are calculated by a different method based on a rating life of 90 million revolutions (500 r/min for 3 000 operating hours). As a direct comparison of these load ratings with ISO load ratings is not possible, even if they are converted for 1 million revolutions (ISO life definition) "comparative" load ratings calculated by the same non-ISO method are provided in the product tables.
These comparative load ratings may only be used together with the life and equivalent load equations specified below; they may not be used to calculate an ISO rating life.

Comparative life calculation

The comparative life is calculated using the comparative load rating CF as follows:

LF10 = 90 (CF/PF)10/3

or

LF10h = (CF/PF)10/3 (1 500 000/n)

where

LF10=
comparative rating life, million revolutions
LF10h=
comparative rating life, operating hours
CF=
comparative dynamic load rating to give a rating life of 90 million revolutions, kN
PF=
equivalent dynamic bearing load (for conditions please refer to table), kN
n=
constant operating speed, r/min


For load cases 1a) and 1b), see table, it is necessary to use the load rating for one roller row when using PFL. This load rating (for 1 row) can be obtained from

CF(row) = 0,29 CF(bearing)
SKF logo