Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Influence of operating temperatures on bearing material

SKF four-row tapered roller bearings are subjected to a unique heat treatment process that enables the bearings to be operated up to +150 °C without any inadmissible dimensional changes occurring.
SKF logo