Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Internal clearance

SKF four-row tapered roller bearings are delivered as ready-to-mount bearing units with an axial internal clearance adapted to the actual application. The bearing components must be arranged in the prescribed order and may not be interchanged with components of another bearing.
Four-row tapered roller bearings having a clearance other than that of the basic design are identified by the designation suffix C followed by a three or four-figure number which is the mean value of the axial internal clearance expressed in μm.
SKF logo