Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Loads

Minimum, equivalent dynamic and equivalent static bearing loads
Minimum load

For additional information
Requisite minimum load
Frm = 0,02 C

Perform calculations


Equivalent dynamic bearing load

For additional information
Equivalent dynamic bearing load, P

Fa/Fr ≤ e
→ P = Fr + Y1 Fa

Fa/Fr > e
→ P = 0,67 Fr + Y2 Fa

Perform calculations

Equivalent static bearing load

For additional information
Equivalent static load
P0 = Fr + Y0 Fa


Symbols:

C
basic dynamic load rating [kN] (→ product tables TQI and TQO designs)
e
calculation factor (→ product tables TQI and TQO designs)
Faaxial load [kN]
Frradial load [kN]
Frm
minimum radial load [kN]
Pequivalent dynamic bearing load [kN]
P0
equivalent static bearing load [kN]
Y, Y0 ,Y1, Y2calculation factors (→ product tables TQI and TQO designs)
Comparative load ratings

For rolling mill applications, load ratings are not necessarily calculated according to ISO 281. Instead, they are often calculated by a different method based on a rating life of 90 million revolutions (500 r/min for 3 000 operating hours). These comparative load ratings are provided in the product tables because a direct comparison between the comparative and ISO load ratings is not possible, even if the comparative ratings are converted for 1 million revolutions (ISO life definition).
These comparative load ratings may not be used to calculate an ISO rating life. They may only be used together with the comparative rating life and equivalent load equations specified as follows:
LF10 = 90 (CF/PF)10/3
or
LF10h = (CF/PF)10/3 (1 500 000/n)
where

LF10
comparative rating life [million revolutions]
LF10h
comparative rating life [operating hours]
CF
comparative dynamic load rating to give a rating life of 90 million revolutions [kN]
PF
comparative equivalent dynamic bearing load [kN] (→ table 1)
n
constant rotational speed [r/min]
SKF logo