Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Cages

Those SKF tapered roller thrust bearings which do not have a full complement of rollers are fitted with
  • a machined brass cage (fig 1),
  • a pin-type steel cage (fig 2), or
  • a steel window-type cage (fig 3).
SKF logo