Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Cylindrical roller bearings

SKF super-precision cylindrical roller bearings are characterized by:
  • high speed capability
  • high radial load carrying capacity
  • high rigidity
  • low friction
  • low cross-sectional height
These bearings are therefore particularly well suited for machine tool spindles where the bearing arrangement must accommodate heavy radial loads and high speeds, while providing a high degree of stiffness.
SKF super-precision single row cylindrical roller bearings have a higher speed capability than double row bearings while double row bearings are more suitable for heavier loads.
SKF logo