Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Material

SKF recommends using a heat-treatable steel with a yield point of at least
550 N/mm2. The mating surfaces of both the sleeve and shaft should be hardened and ground.
SKF logo