Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Principles of bearing selection and application

The information provided under Principles of bearing selection and application is general and applies to most super-precision bearings. Information specific to one bearing type is provided in the relevant product section:
It should be noted that many of the values listed in the product tables are rounded.
SKF logo