Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Sealing solutions

To keep lubricant in and contaminants out of the bearing, SKF can supply some super-precision bearings with integral seals:
Sealed bearings can provide cost-effective and space-saving solutions for many applications. Sealed bearings include:
  • angular contact ball bearings with non-contact seals
  • single direction angular contact thrust ball bearings for screw drives with non-contact seals
  • double direction angular contact thrust ball bearings for screw drives with contact or non-contact seals
Bearings sealed on both sides are typically lubricated for the life of the bearing and should not be washed. They are filled with the appropriate amount of high-quality grease under clean conditions. They cannot be relubricated except for certain bearings for screw drives which are equipped with relubrication features.
SKF logo