Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Design considerations

Pins

For general information, refer to Bearing interfaces.

For support rollers with an inner ring, the pin/shaft should be machined to tolerance class g6Ⓔ under the following conditions:

  • stationary inner ring load
  • where easy displacement of the inner ring is required
To exploit the full load carrying capacity of support rollers without an inner ring, the pin/shaft should:
  • be machined to tolerance class k5Ⓔ
  • be machined to a surface finish similar to a bearing raceway
  • have the same hardness as a bearing raceway
For additional information about raceways on shafts, refer to Raceways on shafts and in housings.

Support surfaces

For support rollers without flange rings, the outer ring support surfaces:
  • guide the outer ring and cage during operation
  • must be fine turned
  • must be free of burrs and clean
  • should extend to at least half the outer ring side face (fig. 1), if unhardened - hardened surfaces may be smaller
Heavily loaded support rollers with flange rings should be axially supported:

Axial gap

The following support rollers must be located without any axial gap:
  • support rollers without flange rings, with an inner ring (fig. 1)
  • support rollers with flange rings (fig. 2)
Support rollers without an inner ring must have an axial gap ≥ 0,2 mm between the outer ring and the support surfaces (fig. 3).
SKF logo