Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Support rollers

Support rollers

SKF support rollers are based on needle (fig. 1) or cylindrical (fig. 2) roller bearings . To meet the requirements of different applications, they are available in several designs and variants:

  • with (fig. 1) or without (fig. 2) a cage
  • with (fig. 1) or without (fig. 3) flange rings
  • with or without an inner ring
  • with or without seals (sealed or open)
  • with the outer ring running surface profile:
    • crowned as standard
    • cylindrical (flat)

Support roller features

  • Accommodate high radial loads
    The thick-walled outer ring enables high radial loads, while reducing distortion and bending stresses.
  • Long service life
    The crowned outer ring running surface is beneficial for applications where outer ring tilting relative to the track may occur or where edge stresses need to be minimized.
SKF logo