Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Bearing data


ISO 7063:2003 and ANSI/ABMA Standard 18.1-1982 (where standardized)

Profile of the outer ring running surface
  • KR .. (B) design
    Radius = 500 mm
  • Other designs
    Improved crowned profile for better load distribution, higher stiffness and reduced wear

For additional
(→ Tolerances)

Normal, except:

  • KR, KRE, KRV designs: ISO 7063:2003
  • diameter of the crowned running surface: 0/–0,05 mm
  • stud shank diameter: h7
  • eccentric collar diameter: h9

Values for Normal tolerance class: ISO 492:2014 (table 1).

Values for ISO tolerance classes h7, h9, h10, h12 and F6: table 2

Internal clearanceBetween C2 and Normal
Values: ISO 5753-1:2009: table 2
Values are valid for unmounted bearings under zero measuring load.
Defect frequencies
Defect frequencies can be calculated using the tools available at SKF Bearing Calculator 
SKF logo