Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Support rollers

SKF support rollers have an internal design based on needle or cylindrical roller bearings. They have a thick-walled outer ring, which enables them to accommodate high radial loads, while reducing distortion and bending stresses.
The outer ring running surface is crowned as standard. However, support rollers with a cylindrical (flat) running surface are also available. These pre-greased, ready-to-mount units are suitable for all types of cam drives, tracks and conveyor systems.
SKF logo