Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Thermal cameras

Detect hot spots before they cause trouble

Using an SKF Thermal Camera is a proactive way to help you detect problems before they occur, increasing uptime and improving safety. They allow you to be able to visualise potential problems, invisible to the naked eye, by presenting a picture of the heat distribution of an asset. The thermal image, presented on a large LCD screen, shows you where the temperature is either too hot or too cold allowing you to pinpoint potential problems fast.

Thermal cameras

Thermal camera selection

Which SKF Thermal Camera should you consider?
SKF has developed a range of affordable and easy to use thermal cameras. With a rugged and ergonomic design, they are suitable for use in many industries. The SKF Thermal Cameras are supplied complete with powerful thermal analysis and professional report writing software.
SKF Thermal Cameras
Designation
TKTI 21
TKTI 31
Thermal detector
160x120
380x280
Mechanical


Bearings and housings


Belt and chain drives


Conveyor belt bearings


Coupling alignment


Heat exchangers


HVAC


Loose bolts

Pipe insulation


Pumps


Refractory insulation


Steam traps


Tank levels


Valves


Electrical


Electric motors, inc junction
boxes


Electrical cabinet inspections


Electrical connection
problems, inc unbalanced
loads, fuses and overload


Power line connections


Power lines


Powerline capacitors


Transformer bushings


Transformer cooling
and electrical


Buildings


Buildings - indoors -
insulation, moisture


Buildings - outdoors -
moisture, heat, insulation,
energy audits, roofs

SKF logo