Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Welcome to the SKF Enlight QuickCollect – User Support Center

System Overview

The SKF QuickCollect sensor is part of the SKF Enlight QuickCollect system. The sensor can work with either of following two apps which provide the user functionality and measurement capabilities:
  • SKF QuickCollect app (iOS and Android) – provides basic measurement capability (click here to watch the introduction video)
  • Upgrade to the SKF DataCollect app (iOS and Android) – provides extended measurement and data collection capability, ability to access Cloud storage and data sharing, and ability to access to SKF Remote Diagnostic Services (click here to watch the introduction video)


Typical Operations

The SKF Enlight QuickCollect system can be used by service, reliability, operations or maintenance personnel as part of a walk-around data collection program. The SKF QuickCollect sensor can be connected to tablets, smart phones and smart watches which have the system apps installed. This enables the user to potentially monitor hundreds of assets per day and thousands of assets per month. The data can then be analysed on the spot in real time, saved/shared to the cloud, or sent to SKF experts for analysis (requires SKF DataCollect app and subscription to SKF services).

Typical daily operations would include the following steps:
  • Carry the QuickCollect sensor and smart device out to the machine with rotating parts’ (such as a pump or motor).
  • Mount the sensor on the bearing housing using the magnet mount.
  • Initiate the sensor measurement wirelessly (using Bluetooth® Low Energy, or BLE) using either the SKF QuickCollect or DataCollect app running on a smart device.
  • After taking the measurement, remove the sensor and proceed to the next machine or measurement location to continue taking measurements.
  • When complete, return the sensor to its charging power supply via the cable.
  • Review or share the data, analyse in-house, or send to SKF for remote diagnostic support

Getting Started

You can download and install the SKF QuickCollect app via the Apple App Store. After download and installation, the SKF QuickCollect app will be available on your mobile device.The SKF QuickCollect app is compatible with iOS 9.0 and later.

To launch QuickCollect for the first time:

  • Tap the SKF QuickCollect icon on your device. The welcome screen will appear.
  • Tap Configure thresholds to jump directly to the Settings table and configure your measurement danger and alert alarm thresholds, or tap Skip to navigate to the app’s home screen.
  • Tap to select Stop reminding me to skip this welcome screen when you launch the app in the future.
Preparing to take measurement:
  • Watch this short video to learn how to configure thresholds and get ready to take your measurements, or find this information in the SKF QuickCollect User Manual ( link to the user manual - which will be published to SKF.com)
Taking measurements:
  • Watch this short video to learn how to take measurements using your QuickCollect sensor, or find this information in the SKF QuickCollect User Manual ( link to the user manual - which will be published to SKF.com)
Additional functionality:

There are further functionality elements which you should familiarise yourself with, these include:
  • Over-the-Air Firmware Updates (OTA)
  • Viewing Graphical Measurement Results
  • Reporting Measurement Results
To find out more about these features and functionality, please refer to the SKF QuickCollect User Manual ( link to the user manual - which will be published to SKF.com)
Upgrade Options

Why not extend the functionality of your SKF QuickCollect Sensor and enhance your maintenance program?

SKF DataCollect

Simply download and install the SKF DataCollect app to get started. The SKF DataCollect app provides extended measurement and data collection capability, access to Cloud storage and data sharing, and access to SKF Remote Diagnostic Services (click here to watch the introduction video)

SKF DataCollect is available for use on both iOS and Android devices.

A number of 'tutorial' videos are available for both versions of the app. To view them simply click on the relevant version within the table below :

SKF DataCollect app Tutorial Videos
iOSAndoid

Welcome to SKF DataCollect

https://youtu.be/fledAS15QMY

Welcome to SKF DataCollect

https://youtu.be/TGHQSgrcTjE

Log in to SKF DataCollect

https://youtu.be/vKT1hPuUarc

Log in to SKF DataCollect

https://youtu.be/57sn8_gF6Uw

About Collections

https://youtu.be/PYwRxr0fITE

About Collections

https://youtu.be/PV7BTlaBKQk

About Work Orders

https://youtu.be/h6w3YKyi6Bs

About Work Orders

https://youtu.be/bYewJMdj0r8

Answering Questions

https://youtu.be/Kq2bgFWXqfM

Answering Questions

https://youtu.be/bnJcBesoGFI

Answering a Vibration Question

https://youtu.be/ef-9kIYHSOE

Answering a Vibration Question

https://youtu.be/9qUcnVDro5

Syncing and Managing your Device Storage https://youtu.be/fxq6MPjy26ESyncing and Managing your Device Storage https://youtu.be/Buwx60VE6Ik

Your Settings

https://youtu.be/Up8LZF2rngM

Your Settings

https://youtu.be/IWigsTiH3SM

Performing a Tool Audit with DataCollect https://youtu.be/cubHIxH1O1E
SKF DataCollect - Combined Tutorials for iOS https://youtu.be/Asy3yEj6DaMSKF DataCollect - Combined Tutorials for Android https://youtu.be/ujzKYkG54Zo

SKF Cloud and Remote Diagnostic Services

Watch this video to see how connecting your SKF QuickCollect Sensor to the SKF cloud and services can benefit your organisation.

SKF Remote Diagnostic Services can enhance your maintenance capabilities, connecting you directly to experts who can review your machine data and provide you with comprehensive reports and recommendations to avoid and fix machine problems, help ing you top optimize your rotating equipment performance. Watch this video to learn more:

How do I upgrade ?

To fully use the SKF DataCollect app, connect to the SKF Cloud, or connect to SKF Remote Diagnostic Services, you first need to setup and account with us. Simply complete this form and your local SKF representative will contact you shortly to get the process started !

Click here to begin the upgrade process
SKF logo