Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Multilog IMx firmware version 2.0

The SKF Multilog IMx firmware version 2.0 supports more functionality in SKF @ptitude Analyst and gets higher speeds due to optimization of SKF Acceleration Enveloping / DPE. This firmware is available for SKF Multilog IMx-C, IMx-P, IMx-S and IMx-T.  The features of this firmware include:
  • Order tracking together with SKF Acceleration Enveloping
  • Order tracking without enveloping down to 5 Hz Fmax (previously 25 Hz)
  • Order tracking non-DPE points down to 1 cpm
  • Maximum speed pulse timeout increased to 60 seconds (previously 30 seconds)
  • Fmax for non-DPE points selectable between 5 to 40 000 Hz
  • Speed optimization of Acceleration Enveloping bands 1 to 4 and DPE, main improvement when using long time waveforms with filter 3 or 4
  • Simultaneous channel limitation now only for DPE with order tracking
  • Support for SKF @ptitude Analyst BOV trend
  • Support for inverted probe direction
  • Improved Ethernet communication by multicast filtering
  • SKF Multilog IMx-P battery charge indication on LED's will be available in SKF Multilog IMx-P from serial number 2003-001048

The minimum software version to configure these new features are:
  • SKF @ptitude Analyst 2013 Edition (version 8.0) or higher
  • SKF @ptitude Observer version 9.0.6 or higher 
 
The firmware is backwards compatible to:
  • SKF @ptitude Observer version 7.0
  • SKF @ptitude Analyst 2013 Edition (version 8.0)
 
New features not requiring configuration will be enabled when running older software.

Download instructions

  1. Download the firmware file from the Download files section in the right column of this page ("SKF Multilog IMx firmware 2.0") to your PC's desktop or Temp folder.
  2. Unzip or extract the IMx-2.0.pkg file from the downloaded file.
  3. Click here to fill out and submit the customer information form so that we may update your equipment records.

Note: Your default email program will be used to submit the customer information form. If your email program does not launch successfully when you submit the form from the link above, please email csg-usa@skf.com the information below so that we may update your equipment records.
  • Name
  • Email address
  • Company
  • Address
  • Phone number
  • SKF Multilog IMx serial number 

If you are unable to use this online service to download the SKF Multilog IMx firmware version 2.0, please contact SKF Technical Support at 1-800-523-7524.


Installation instructions for SKF @ptitude Analyst:
  • Launch SKF @ptitude Analyst and import the IMx-2.0.pkg file by clicking the File > Import > Firmware menu items.
  • From the Firmware Manager dialog window, click Browse and locate the IMx-2.0.pkg file and click Open. Replace the existing firmware file by clicking Yes when prompted.
  • Perform an SKF Multilog IMx Service restart and a POINT setup download.

Installation instructions for SKF @ptitude Observer:

  • Launch SKF @ptitude Observer and import the IMx-2.0.pkg file by clicking the Help > News in Observer menu item.
SKF logo