Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

MS Windows compatibility

Compatible with MS Windows 7/8.1/10, plus User Account Control (UAC) and Windows 7/8.1/10 64-bit versions


Some SKF @ptitude Analyst applications and add-ons, and some SKF data acquisition devices (DADs) have restrictions. These include apps and add-ons that have Windows 7, Windows 8.1 and Windows 10 UAC restrictions. These also include Windows 7 or Windows 8.1 and Windows 10 64-bit restrictions. The following tables specify these restrictions.

SKF @ptitude Analyst 9

(Core modules1 and add-ons2)
Application/Utility

32-bit Windows 7, 8.1 or 10 

64-bit Windows 7, 8.1 or 10

Including the following utilities:
  • Transaction Service5
  • SKF Multilog IMx Service5
  • SKF Microlog Service5
  • License Key Manager (requires OS Admin level)
  • ConfigTool (requires OS Admin level)5
  • SKF Multilog IMx Serial Configurator
  • SKF @ptitude Analyst Monitor5
  • Installers for all applications (requires OS Admin level)
Yes
Yes

Supporting applications

Application/Utility
32-bit Windows 7, 8.1 or 10
64-bit Windows 7, 8.1 or 10
SKF @ptitude Decision Support version 3.3 [CMSW 7450] (add-ons + utilities)Yes3No4
SKF @ptitude Analyst HMI version 1.x [CMSW 7203]No
No
SKF @ptitude Analyst Thin Client Transfer 2013 [CMSW 7320 and CMSW 7321]Yes
Yes

Interfaces and miscellaneous

Application/Utility

32-bit Windows 7, 8.1

or 10

64-bit Windows 7, 8.1

or 10
SAP 4.7 and 7.1 interface for SKF @ptitude Decision Support and core modules1Yes3Yes
SKF @ptitude Analyst OPC Client [CMSW 7473]Yes3No
SKF @ptitude Software Developers Kit (@SDK)Yes
Yes
SoundByteYes3Yes
PRISM ConversionYes3No
Ivy, CMU ConfiguratorYes3No
DMx ManagerYes3No

Note 1: Core Modules = SKF @ptitude Inspector [CMSW 7200], SKF @ptitude Analyst for SKF Microlog Analyzer [CMSW 7300] and SKF @ptitude Analyst [CMSW 7400]. Oracle 32-bit clients are required for client/server installations.

Note 2: Add-ons = Trend Oil [CMSW 7308] and Work Notification [CMSW 7302]

Note 3: UAC level must be set to "low".

Note 4: Support planned for future release.

Note 5: If you are using Oracle for your database, then Oracle 32-bit or Oracle 32-bit Client is required when installing these utilities on the same server or client PC.

 

SKF Multilogs

Data Acquisition Devices (DADs)
Minimum Firmware Version
64-bit Windows 7 or 8.1
Comment
SKF Multilog DMx
7.2
No

SKF Multilog IMx
5.0
Yes
Unit types: -B, -C, -S, -M,
-T, -P
SKF Multilog WMx
2.05.03
Yes

SKF Wireless Machine Condition Sensor (CMWA 8800)

Yes
Via CMWA 8800 manager software / XML

SKF Micrologs

Data Acquisition Devices (DADs)
Minimum Firmware Version
64-bit Windows 7 or 8.1
Comment
SKF Microlog Analyzer GX
[CMXA 70]
2.0.3
Yes

SKF Microlog Analyzer GX
[CMXA 75]
4.03
Yes
Requires 64-bit driver
SKF Microlog Analyzer AX
[CMXA 80]
4.03
Yes
Requires 64-bit driver
SKF Microlog Analyzer
[CMXA 51-IS]
1.12
Yes
Requires a third party USB-to-serial cable and 64-bit driver
SKF Microlog Analyzer [CMVA 65]3.81
Yes
Requires a third party USB-to-serial cable and 64-bit driver

SKF Microlog Inspector / SKF MARLINs

Data Acquisition Devices (DADs)
Minimum Firmware Version
64-bit Windows 7, 8.1
or 10

Comment
SKF Microlog Inspector
[CMDM 6600]
1.4.5.4
Yes
Operating under Windows Mobile 2005
SKF Microlog Inspector
[CMDM 6700]
1.4.5.4
Yes
Operating under Windows Mobile 2005
SKF MARLIN [CMDM 5460] Bartec4.23Yes
Operating under Windows Mobile 2005
SKF MARLIN [CMDM 6200] Intermec 7404.5
Yes
Operating under Windows Mobile 2005
SKF MARLIN [CMDM 6400] Intermec 7414.5
Yes
Operating under Windows Mobile 2005
SKF MARLIN [CMDM 6500] CN3C4.5
Yes
Operating under Windows Mobile 2005

Legacy on-line systems

Data Acquisition Devices (DADs)
Minimum Firmware Version
64-bit Windows 7
Comment
SKF Multilog W/VT

No

SKF Multilog LMU
3.32
No

SKF Multilog CMU and TMU
5.1
Yes
Recommended to operate under Windows 7 32-bit3

SKF logo