Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Sensor selection - Oil and Gas, Refining, Petrochemicals industries

Following are the top features required of a quality vibration sensor in the Oil and Gas, Refining, and Petrochemicals industries, along with the reasons why:
  • ATEX/NEC certifications: Hazardous area
  • Minimum 10 Hz to 10 kHz frequency response: For turbines, blades and gears
  • ±5% sensitivity precision: May be used for API 670 machine trip
  • High EMI/RFI shielding: May be used for API 670 machine trip

Good - Monitoring in Class I, Division 2 areas:

- Monitoring in Intrinsically Safe areas:

Best - High precision and long experience:
  • CMSS 793-EE (-FM, -CA) (fig 9)
  • CMSS 797-EE (-FM, -CA) (fig 10)
  • CMSS 793V-EE (-FM, -CA) (fig 11)
SKF logo