Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Sensor selection - other specialized models

Following are the top features required of other specialized vibration sensor models for different applications.

Gas turbine applications:
  • Velocity sensor, direct measurement
  • Moving coil type
  • High temperature, 375 °C (710 °F)

  • CMSS 85 (fig 1)

Machine tools applications:
  • Wide frequency response (0,3 Hz to 10 kHz) for spindles
  • Special shape for integral mounting
  • Good signal-to-noise ratio

Underwater usage applications:
  • Use sensors with integral cable
  • All MIL connector sensors use IP 68 connector/cable with locking collar and assembled with silicone grease to exclude air from joint
SKF logo