Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Sensor selection - specialized models for portable data collectors

Following are the top features required of quality, specialized vibration sensor models for portable data collector/analyser usage:

Low frequency accelerometers:
  • Narrow frequency response 0,2 Hz to 3,7 kHz
  • Non-rolling element bearing applications where main rotational components are 12 r/min or above
  • High sensitivity, 500 mV/g for low amplitude events

  • CMSS 793L (fig 1)
  • CMSS 793L-FM (fig 2)
  • CMSS 797L (fig 3)

Medium-high frequency accelerometer:
  • Wide frequency response 0,5 Hz to 25 kHz
  • Small size for minimum dampening
  • Small mounting area
  • Delicate connector

High frequency accelerometer:
  • Superior high frequency response 5 Hz to 60 kHz
  • Delicate connector

Triaxial accelerometer kit:
  • Triaxial sensor
  • Three independent sensors in one
  • Speed up route data collection
SKF logo