Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Sensor selection - Mining, Mineral Processing and Cement industries

Following are the top features required of a quality vibration sensor in the Mining, Mineral Processing and Cement industries, along with the reasons why:
  • Physically robust: Flying debris and high vibration
  • Corrosion precautions: Dusty and corrosive environment
  • Good signal-to-noise ratio: For bearing defect detection
  • Low frequency response 0,2 Hz: For very low rotational speed of rolls

Good - General purpose monitoring:

Better
- Higher sensitivity for low amplitudes:

Best - Elevated temperatures:
SKF logo