Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Sensor selection - Pulp and Paper industry

Following are the top features required of a quality vibration sensor in the Pulp and Paper industry, along with the reasons why:
  • Low frequency response ≤ 1,0 Hz: For low rotational speed of rolls
  • Elevated temperature 120 to 150 °C (250 to 300 °F): For dryer section heat and humidity
  • IP 68 cable/connector assembly: For wet environment and frequent roll changes
  • Good signal-to-noise ratio: For bearing defect detection 
Good - General purpose monitoring: Better - Installation robustness: Best - Elevated temperatures:
SKF logo