Monitoring systems
Automated machinery monitoring
SKF’s on-line monitoring systems provide automated machinery monitoring for up-to-the-minute information to help you optimize the operation of key production assets.
Facilitate a proactive approach
On-line systems complement the use of periodic data collection instruments, facilitating a proactive approach to reliability with around-the-clock monitoring of machinery in harsh, remote, unsafe or difficult to reach locations.
Collect data 24/7
Collect data continuously from permanently installed sensors and transmit to a host computer running either SKF @ptitude Monitoring Suite software or other software packages provided by SKF.