Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Multilog On-line System IMx-R

SKF Multilog On-line System - IMx-R
The SKF Multilog On-line System IMx-R is the next generation of powerful, cost-effective solutions for railway vehicles. It is a robust measurement unit designed for tough industrial environments. Each SKF Multilog IMx-R is equipped with 20 analogue signal inputs. The dynamic signal inputs are configurable for a variety of sensors.

Together with SKF @ptitude Observer software, SKF Multilog IMx-R provides a complete system for:
  • Early fault detection and prevention
  • Automatic advice for correcting existing or impending conditions
  • Advanced condition-based maintenance to improve machine reliability, availability and performance
SKF logo