Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Multilog On-line System WMx

SKF Multilog WMx front 1000x1600px

SKF Multilog On-line System WMx is a compact, battery-powered, eight-channel, field-mounted monitoring device that communicates using industry standard 802.11b/g/n Wi-Fi on 2.4 GHz.
It collects the following data:

  • Acceleration 
  • Velocity 
  • Displacement 
  • Temperature 
  • Speed 
  • Bearing condition

The WMx automatically uploads the data for viewing, alarm evaluation and analysis in SKF @ptitude software.

SKF logo