Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Multilog On-line System WVT

Wireless, cost-effective vibration monitoring

SKF Multilog On-line System WVT
Developed for ISA100 standard networks, the SKF Multilog On-Line System WVT outputs 17 condition monitoring measurements periodically to a process control system. Advanced diagnostic data can be transmitted to SKF’s @ptitude Analyst enterprise-wide software platform for further analysis and maintenance planning.

Protect Balance of Plant (BOP) assets

Plant Engineering Product of the Year logo
The WVT complements portable data collection programs for assets that require more frequent monitoring or cannot be safely monitored otherwise, or when the higher cost of a wired monitoring system cannot be justified. When used as part of an advanced monitoring solution, the WVT provides an integrated condition monitoring system designed to provide early fault detection and prevention that can improve machine reliability, availability performance and profitability.

Designed and deployed by SKF and Honeywell

Proven on the Honeywell OneWireless network, the WVT combines SKF’s expertise in machine health with Honeywell’s strength in automation system infrastructure. Employing SKF’s patented gE Enveloping technology, the WVT offers the most advanced and reliable bearing defect detection technology on the market.

  • Seamless integration with OneWireless network
  • Easy set-up – no long signal cable runs, conduit or AC power lines
  • Employs SKF’s patented bearing monitoring technology (gE Acceleration Enveloping)
  • Low power transducers for up to 5 years battery life
  • Multichannel design – vibration, temperature and tachometer inputs
  • Approved for use in Hazardous plant environments, CSA Cl1/ Div2 (ATEX pending)
SKF logo