Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Completely flexible with crowned teeth

These couplings (fig 1) accommodate a total misalignment of up to 3°. Where the misalignment is larger than 1,5°, however, SKF should be consulted. The couplings can withstand start-up peak moments of two times the stated continuous torque.
By reversing one or both of the hubs, the same coupling can be used for different shaft end separations.
These couplings have efficient O-ring seals and should be lubricated with grease.
SKF logo