Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Flexible/rigid with crowned teeth

These couplings (fig 1) comprise one flexible coupling half, type HCCE, and one rigid coupling half.
The couplings accommodate a total misalignment of up to 1,5°. Where the misalignment is greater than 0,75°, however, SKF should be consulted. The couplings can withstand start-up peak moments of two times the stated continuous torque.
By reversing the geared hub, the same coupling may be used for different shaft end separations. These couplings should be lubricated with grease.
SKF logo