Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Flexible/rigid with straight-cut teeth

These couplings (fig 1) comprise one flexible coupling half, type HCCE, and one rigid coupling half.
The couplings accommodate a total misalignment of 0,5° and can withstand start-up peak moments of two times the stated continuous torque.
These couplings should be lubricated with grease.
SKF logo