Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Designs

OKC shaft coupling

The OKC coupling (fig 1) has been on the market since the early 40s. OKC couplings are the standard with many well-known controllable pitch propeller manufacturers in the world, but are also used for other applications such as rolling mills, pumps, diesel engines, etc.

OKCX shaft coupling

The inner sleeve of the OKCX coupling is coated with carbides utilizing advanced plasma technology. This coating increases the torque capacity considerably, some 50% higher than for an OKC coupling of the same size, and gives the OKCX coupling a number of advantages:
  • higher torque can be transmitted
  • can support heavier shock forces caused by fast rotation switches
  • shaft diameter can be reduced
  • coupling diameter and length can be reduced
  • coupling weight can be reduced
  • surface pressure from the coupling can be reduced
  • reinforcement sleeves for hollow shafts may be dispensed of

OKCS shaft coupling

The OKCS coupling evolved from a special design for engine builders where the torque requirements were less stringent compared to the shaft diameter.

OKCK shaft coupling

The OKCK coupling (fig 2), for wind turbines is designed to fit within limited space, and yet still maintain the benefits of more traditional SKF OK couplings: quick and easy mounting and dismounting.
It is designed to create controlled high pressure against the shafts without leaving any tooling permanently in place.
The OKCK Coupling is mounted using oil power. No loud and vibrating pneumatic wrenches are used. Factory mounting time is less than half an hour and the dismounting time is the same. This also applies if the coupling has to be dismounted and mounted on-site.
Practical testing has shown that the OKCK coupling reduces mounting time up to sixteen times compared with mechanical couplings. And only one person is needed to perform the job.

OKF flange coupling

The OKF coupling (fig 3) was developed to create a simple connection between a cylindrical shaft and engines or gearboxes having a flange at the thrust shaft. The OKF coupling is available with or without a hydraulic unit for mounting/ dismounting. Since the coupling is mounted on a cylindrical shaft and not fixed by keyways, it can easily be adjusted axially and rotated to the desired position.
As with mounting the innovative OKC coupling, the OKF coupling requires only a cylindrical shaft. It is based on the principle of transmitting torque by applying a powerful interference-fit with the oil injection method. Mounting and dismounting takes a fraction of the time required with conventional devices.
SKF logo